Diesel Generators

Built to deliver quiet and reliable power, Cummins Onan diesel generators are designed to provide convenience and comfort for all types of motorized RVs.

Features

  • Special sound-controlling housing encloses colling system and muffler.
  • Self-diagnostic capabilities simplify troubleshooting.
  • Easy, accessible maintenance points.
  • Quieter than National Park Service sound level requirements.
  • 60 Hz
  • 50 Hz

60 Hz Cummins Onan Quiet Diesel™ Series RV Generators

RV GenSets

RV QD 3200
Quieter than National Park Service sound level requirements

RV GenSets

RV QD 6000
Runs two air conditioners with power to spare. Quieter than National Park Service sound level requirements.

RV GenSets

RV QD 8000
Quiet Diesel Series models are the heavy-duty choice when low noise and low vibration are required.

RV GenSets

RV QD 10000
Runs three air conditioners with power to spare. Quieter than National Park Service sound level requirements

RV GenSets

RV QD 12500
Runs three air conditioners with power to spare. Quieter than National Park Service sound level requirements

50 Hz Cummins Onan Quiet Diesel™ Series RV Generators

RV GenSets

RV QD 5000
Complete, integrated package for easy, low-cost installation

RV GenSets

RV QD 8000
Quiet Diesel Series models are the heavy-duty choice when low noise and low vibration are required.