Cummins Onan RV Gasoline Generators

Cummins Onan gasoline powered generators - perfect for travel trailers, truck campers, and folding camping trailers.

Lightweight, compact, and easy to install. Easy maintenance with single-side service.

Features

  • Low fuel consumption.
  • Lightweight, compact and easy to install.
  • 60 Hz
  • 50 Hz

60 Hz Cummins Onan RV Gasoline Generators

RV GenSets

RV QG 2800
Quietest Generator Set of its size. Lightweight, compact, and easy to install.

RV GenSets

RV QG 4000 EVAP
Evaporative spec: For trailer applications required to meet Tier 3 evaporative emissions of the California Air Resources Board and Phase 3 evaporative emissions of the Environmental Protection Agency for gasoline fueled installed generators.

RV GenSets

RV QG 4000
Ideal for light and medium-duty applications with small size and weight constraints.

RV GenSets

RV QG 5500
Runs three air conditioners with power to spare. Quieter than National Park Service sound level requirements

RV GenSets

RV QG 5500 EFI
Includes electronic fuel injection for maximum performance. Runs two air conditioners with power to spare.

RV GenSets

RV QG 5500 EVAP
Evaporative spec: For trailer applications required to meet Tier 3 evaporative emissions of the California Air Resources Board and Phase 3 evaporative emissions of the Environmental Protection Agency for gasoline fueled installed generators.

RV GenSets

RV QG 7000
Quietest in its class. Exceptionally low vibration levels. Runs two air conditioners with power to spare.

RV GenSets

RV QG 7000 EFI
Includes electronic fuel injection for maximum performance. Runs two air conditioners with power to spare.

RV GenSets

RV QG 7000 EVAP
Evaporative spec: For trailer applications required to meet Tier 3 evaporative emissions of the California Air Resources Board and Phase 3 evaporative emissions of the Environmental Protection Agency for gasoline fueled installed generators.

50 Hz Cummins Onan RV Gasoline Generators

RV GenSets

RV QG 2300
Quietest Generator Set of its size. Lightweight, compact, and easy to install.

RV GenSets

RV QG 3600
Ideal for light and medium-duty applications with small size and weight constraints.