RV Propane Generators

Built to deliver quiet, reliable power for SUTs, fifth-wheels and Type A and Type C RVs.

The enclosed muffler and low vibration levels mean these generators are cornering the market on quiet.

Also available in gasoline models, some with Electronic Fuel Injection.

Features

  • Enclosed muffler
  • Automatic choke
  • Electric start
  • 60 Hz
  • 50 Hz

60 Hz Cummins Onan RV Propane (LP Vapor) Generators

RV GenSets

RV QG 2500 LP
Quietest generator set of its size. Lightweight, compact, and easy to install.

RV GenSets

RV QG 3600 LP
Ideal for light and medium-duty applications with small size and weight constraints.

RV GenSets

RV QG 5500 LP
Runs two air conditioners with power to spare. Digital voltage regulation for stability as appliance loads change.

RV GenSets

RV QG 6500 LP
Quietest in its class. Exceptionally low vibration levels. Runs two air conditioners with power to spare.

50 Hz Cummins Onan RV Propane (LP Vapor) Generators

RV GenSets

RV QG 2300 LP
Quietest generator set of its size. Lightweight, compact, and easy to install.

RV GenSets

RV QG 3300 LP
Ideal for light and medium-duty applications with small size and weight constraints.